text.skipToContent text.skipToNavigation

Catalog No. : 37009-702-T12

Description:  CCLP-050-B5 1/2 IN PVC CLAMP BAG/5

UPC: 34481010944

Made or assembled in Canada.

1/2 inch PVC conduit clamp.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Special Features

Non-metallic clamps offer the same chemical resistance as Carlon non-metallic conduits for a complete, corrosion resistant system.

Application

UV inhibited for use in direct sunlight.

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Dimensions

Size

1/2 Inch

ETIM EC000127 Saddle

Model

Closed

Type of fastening

Screw hole

Material

Plastic

Plastic sheathed

Y