Catalog No. : 37007-701-TNB
Description: RJCB-075050 PVC ROUND JUNCTION BOX
UPC: 34481011194
Descriptors
Category |
Electrical fittings |
Special Features |
Four knockout type socket openings, 90 degree spacing. |
Specifications
Material |
PVC |
Color |
Gray |
Classifications
Brand Name |
Carlon |
Dimensions
Size |
3/4 Inch to 1/2 Inch |
Equipped with |
Other |
Shape |
Round |
Mounting method |
Wall-/ceiling mounting |
Number of inlets |
4 |
Material |
Plastic |
Colour |
Grey |
With screening |
N |