Catalog No. : 368-CK
Description: CABLESTRIP TOOL NO1AWG TO 1000KCMIL
UPC: 786210003689
Cable Stripper for #1 AWG to 1000 kcmil
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Strips up to 1,000 kcmil cable.
- Cable stripping.
Descriptors
|
Category |
Stripping tools |
|
Special Features |
Strips up to 1,000 kcmil cable. |
|
Application |
Cable stripping. |
Specifications
|
Jaw Capacity |
#1AWG to 1,000 kcmil |
|
Handle Type |
Palm Grip |
|
Material |
Steel |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Overall Length |
7.5 in |