Catalog No. : 366RF
Description: Cable cutting tool till 500mm2
UPC: 786210895932
Cable Cutter - Fiberglass Handles, Up to 1000 KCMIL Copper or Aluminum
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Cuts up to 1,000 kcmil copper and aluminum.
- Cutting copper and aluminum cables.
Descriptors
Category |
Wire cutters |
Special Features |
Cuts up to 1,000 kcmil copper and aluminum. |
Application |
Cutting copper and aluminum cables. |
Specifications
Handle Type |
Palm Grip |
Handle Material |
Fiberglass |
Classifications
Brand Name |
Application Tooling |