text.skipToContent text.skipToNavigation

Catalog No. : 3661

Description:  5 INCH GROUNDING WEDGE

UPC: 786210036618

5 Inch Grounding Wedge, Bronze with Tin Plating for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Application

To Effectively Bond Terminating Fitting or Conduit to a Box or Enclosure

Specifications

Material

Bronze

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E3060, CSA
UL E3060, CSA

Dimensions

Size

5 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here