text.skipToContent text.skipToNavigation

Catalog No. : 3659

Description:  4 INCH GROUNDING WEDGE

UPC: 786210036595

4 Inch Grounding Wedge, Bronze with Tin Plating for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Can be added to an existing installation without disconnecting conductors

Descriptors

Category

Electrical bushing

Special Features

Sizes 3/4 Inch Through 6 Inch Equipped with an Additional Bonding Screw to Install Bonding Jumper Where Required

Application

To Effectively Bond Terminating Fitting or Conduit to a Box or Enclosure

Specifications

Material

Bronze

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E3060, CSA

Dimensions

Size

4 Inch

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441404 N/A 2884-330 N/A
CSA 4484 441404 N/A 4484-270 N/A
UL E3060 N/A KDER N/A N/A

Sustainability

Environmental product declaration

EPD OCAL PVC-Coated Aluminum Conduit

EPD OCAL PVC-Coated Steel Conduit

Documents/Support Tools

Sales Drawing

Click here