Catalog No. : 3651
Description: 3/4 GROUNDING WEDGE
UPC: 786210036519
3/4 Inch Grounding Wedge, Bronze with Tin Plating for Use with Rigid/IMC Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
- Can be added to an existing installation without disconnecting conductors
Descriptors
|
Category |
Electrical bushing |
|
Special Features |
Sizes 3/4 Inch Through 6 Inch Equipped with an Additional Bonding Screw to Install Bonding Jumper Where Required |
|
Application |
To Effectively Bond Terminating Fitting or Conduit to a Box or Enclosure |
Specifications
|
Material |
Bronze |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E3060, CSA |
Dimensions
|
Size |
3/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441404 | N/A | 2884-330 | N/A |
| CSA | 4484 | 441404 | N/A | 4484-270 | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |