Alternate Catalog No. : 36125 D
Catalog No. : 36125D
Description: 3-1/4 ROUND BX,STL,5.5CU,1/2-KO,CLA
UPC: 785991162752
Round Box, 5.5 Cubic Inches, 3-1/4 Inch Diameter, 3/4 Inch Deep, Pre-Galvanized Steel, Drawn Construction with 1/2 Inch Knockouts, with Non-Metallic Sheathed Cable Clamp (C-10)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Box/housing for built-in mounting in the wall/ceiling |
Special Features |
Cover screws supplied with box. |
Application |
For use with non-metallic sheathed cable |
Specifications
Number Of Outlet |
1 |
Material |
Steel |
Color |
Silver |
Cubic Capacity |
5.5 cu in |
Construction |
Drawn |
Classifications
Brand Name |
Steel City |
Standard |
UL E2969 |
Dimensions
Size |
3-1/4 Inches Diameter x 3/4 Inch depth |