text.skipToContent text.skipToNavigation

Alternate Catalog No. : 35PCJ2-J1230-H1210-S

Catalog No. : 35PCJ2J1230H1210S

Description:  35KV SPLICE-PCJ W-SEALING KIT

UPC: 75114356138

35kV Power Cable Joint Style 2 with Universal Housing and Separate Cable Adapters. Cable Insulation Diameter 0.980 inch to 1.180 inch. Aluminum Conductor. Conductor Size AWG Stranded #1 or Solid 1/0. Cable Insulation Diameter 0.850 inch to 1.050 inch. Aluminum Conductor. Conductor Size AWG Stranded #3 or Solid #2. Includes Cold-Shrinkable Jacket Seal.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable joint

Special Features

Power Cable Joints utilize permanently crimped connectors. PCJ housings are fully insulated, shielded and sealed for direct-burial, vault, submersible and other servere service applications. Units have been designed and tested per IEEE Standard 404 to ensure system matched performance and ratings equal to the cable to which the splice will be installed. Power Cable Joints are available in two styles. Style 1 uses a single-piece housing that is sized to accommodate a specific range of cable - ideally suited to straight splicing of the same or similar cable. Style 2 designs incorporate a universal housing with separate cable adapters to allow transition splices of different types and sizes of cable.

Application

For Direct Burial, Vault, Submersible and Other Severe Service Applications.

Specifications

Connection

Compression

Conductor Range

#1 STR AWG , 1/0 SOL AWG , #3 STR AWG , #2 SOL AWG

Number Of Conductors

2

Material

EPDM Rubber

Color

Black

Voltage Rating

35 kV

Insulation

yes

Temperature Rating

-40 to +65 C

Enclosure

Yes

Environmental Conditions

Fully Insulated, Shielded and Sealed for Direct-Burial, Vault, Submersible and other Severe Service Applications.

Classifications

Brand Name

ELASTIMOLD

Standard

IEEE Standard 404

Dimensions

Size

14-3/8 inch long

Documents/Support Tools

Marketing Brochure

Click here