Catalog No. : 35MTGA-KB400-3
Description: 2-HOLE SPADE FOR MTG
UPC: 783786799619
2 Hole Spade for MTG, includes Spade contact, ground strap and rain cap. Cable Insulation Diameter 1.575 inch to 1.685 inch. Conductor Size KCMIL Stranded 400 /Solid 500.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Cable accessories |
Specifications
Temperature Rating |
-40 to +65 C |
Classifications
Brand Name |
ELASTIMOLD |