text.skipToContent text.skipToNavigation

Catalog No. : 35MTG-KA40-8-1-12

Description:  TERMINATOR KIT,MTG

UPC: 783786434312

Modular Cable Terminator, (class 1) includes contact rod, ground strap and rain cap. Cable Insulation Diameter 1.485 inch to 1.595 inch. Conductor Size AWG or kcmil - Stranded 4/0 /Solid 250. 8 Modules recommended, 35kv, Connector Style 3/4 inch - 16 Threaded Rod, 2-Hole Spade Aerial Lug for Threaded Rod
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

400 Amps

Specifications

Temperature Rating

-40 to +65 C

Connection

Threaded

Classifications

Brand Name

ELASTIMOLD