text.skipToContent text.skipToNavigation

Catalog No. : 35225

Description:  OCAL 842A 3/4IN CTD COND HAND BNDR

UPC: 704508435486

Hand Bender for PVC Coated Conduit, Conduit Size 3/4 Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Makes saddles, offsets and convention bends

Descriptors

Category

Conduit benders

Special Features

Makes Saddles, Offsets and Convention Bends

Application

For Use with PVC Coated Conduit

Classifications

Brand Name

Ocal

Dimensions

Conduit Size

3/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

EPD OCAL PVC-Coated Aluminum Conduit

EPD OCAL PVC-Coated Steel Conduit

Documents/Support Tools

Sales Drawing

Click here

Click here