text.skipToContent text.skipToNavigation

Catalog No. : 3438-72/JG107

Description:  100A CON 3P4W AT 480VAC SC 1.18INCH

UPC: 708917311782

Connector with Screw Cap, 100Amps, 3 Pole 4 Wire, 480 Volts, with 1.188 Inch Neoprene Bushing
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll