text.skipToContent text.skipToNavigation

Catalog No. : 3437-72

Description:  100A,CON,2P3W,AT,480VAC

UPC: 708917138181

Connector, 100Amps, 2 Pole 3 Wire, 480 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll