text.skipToContent text.skipToNavigation

Catalog No. : 3428-78

Description:  60A,CON,3P4W,AT,480VAC

UPC: 708917198468

_ 60a, con, 3p4w, at, 480vac
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll