text.skipToContent text.skipToNavigation

Alternate Catalog No. : R333XXXXXX2BKBSY01FS

Catalog No. : 33XXXXXX2BKBSY01FS

Description:  MVR, 3PH, 38KV, 800A, NO CONTROL

UPC: 75114351133

MVR 3 Phase, 38KV, 150KV BIL, 800 Amps, with Load Side Voltage Sensors Includes 2 Hole NEMA Lugs. Pole Mounting Frame, Vented Wildlife Protectors, Line an Load Side Arrester Frame, (6) 30kV Surge Arresters.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Recloser

Application

Three Phase

Specifications

Voltage Rating

38 kV

Amperage Rating

800 A

Mounting

Pole Mount

Operating Temperature

Normal -10 to +45 C , Extreme -40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI C37.60-2003

Documents/Support Tools

Instruction Sheet

Click here

Support/Tools

Click here

Click here