text.skipToContent text.skipToNavigation

Catalog No. : 33B

Description:  MARRETTE NO 33 BLACK BOX/40

UPC: 67396009079

Made or assembled in Canada. Connectors for all needs. The Marrette line fits every application and includes standard, high-temperature, aluminum- to-copper and vibration-proof connectors. The Marrette wire connectors are 100% Canadian made and come in winged and non-winged versions.

High temperature marrette #33. Rated 105 degree C - 600 Volts. Wire range: 18-12. Black. Box of 40.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • Made of rugged thermoplastic polymer material 150 degree C (302 degree F) rated.
  • Large, finely ribbed, "barrel-shaped" cap makes it easier to grip even when hands are greasy or damp.

Descriptors

Category

Twist on wire connector

Specifications

Conductor Range

18-12 AWG

Mounting

Twist-On

Voltage Rating

600 V

Material

Thermoplastic Polymer

Color

Black

Temperature Rating

302 F , 150 C

Classifications

Brand Name

Marrette

Standard

UL E9809, CSA 6591

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 6591 622302 N/A 1570933_2005-01-17 N/A
UL E9809 N/A ZMVV N/A N/A
ETIM EC002319 Wire connector

Colour

Black

Documents/Support Tools

Sales Drawing

Click here