Catalog No. : 3360-RP
Description:
UPC:
Snap-In nonmetallic connector for NMD90 cable. 1/2 Inch. Grey. Bag of 5.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire connectors |
Specifications
Material |
Non-metallic |
Color |
Gray |
Classifications
Brand Name |
Steel City / Iberville |
Standard |
UL e17583, CSA 2884 |
Dimensions
Size |
1/2 Inch |