text.skipToContent text.skipToNavigation

Catalog No. : 334MR

Description:  30A,NLT,3P4W,MP,250V

UPC: 708917310501

Male Receptacle - Rating 30A, 250V, 3 Pole 4 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3