text.skipToContent text.skipToNavigation

Catalog No. : 333MPXT/0545

Description:  PLUG 32A 3P4W 380/440V W/ .545 BSHG

UPC: 708917143154

Plug with .545 Bushing - Rating 32A. 3 Pole 4 Wire, 380/480V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

32 Amps

Voltage Rating

380/440 VAC

Classifications

Brand Name

Russellstoll

Standard

UL e47956
UL e47956