text.skipToContent text.skipToNavigation

Catalog No. : 333MPL/0750

Description:  MA PLUG W/.75 BSHG 32A 380/440V

UPC: 708917255734

Male Plug with .750 Inch Bushing - Rating 32A, 380/440V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Amperage Rating

32 Amps

Voltage Rating

380/440 VAC

Classifications

Brand Name

Russellstoll

Standard

UL e47956
UL e47956

ETIM EC001322 Round socket/plug for high currents

Amperage

32 A

Construction type

Plug