text.skipToContent text.skipToNavigation

Catalog No. : 333FCE

Description:  WTRTHT CONN 32A 3P4W 380/440V

UPC: 708917297253

Watertight Connector - Rating 32A, 3 Pole 4 Wire, 380/440V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

32 Amps

Voltage Rating

380/440 VAC

Classifications

Brand Name

Russellstoll

Standard

UL e47956
UL e47956

ETIM EC001322 Round socket/plug for high currents

Amperage

32 A

Number of poles

3