text.skipToContent text.skipToNavigation

Catalog No. : 3334FRVS

Description:  NMT FEM RCPT 32A 3P4W 380/440V

UPC: 708917271277

Non-Metallic Female Receptacle - 32AMP, 380/440V, 50/60Hz, 3P4W, IEC 309-2
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

32 Amps

Voltage Rating

380/440 VAC

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

32 A

Number of poles

3