text.skipToContent text.skipToNavigation

Catalog No. : 3334FRPFMS

Description:  32A,REC,3P4W,380V,SNAP CAP

UPC: 708917136446

Housing Receptacle with Snap Cap Assembly - Rating 32A, 3P4W, 380V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

32 Amps

Voltage Rating

380 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

32 A

Number of poles

3