Catalog No. : 3302M-TB
Description: 1/2 INS TWO-SCREW CONNECT
UPC: 786210805528
Sheathed Cable Fitting, Straight, Knockout Size 1/2 Inch, Nylon Insulated, Two Screw Connector, Steel with Zinc Plating
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Flex connectors |
|
Type |
Non-Metallic Sheathed Cable Conduit Fittings |
|
Special Features |
Rounded Cable Grip and Smooth Bushing Protect The Cable Sheath and Wire Insulation. Since Saddle is Threaded, Screws Do Not Travel or Extend Beyond The Connector Body As It is Clamped to The Cable. An Extra Lip on The Saddle Closes The Unused Part of The Connector Opening. |
|
Application |
To Connect Non-Metallic Sheathed Cable and Flexible Cord to a Box or an Enclosure. |
Classifications
|
Brand Name |
T&B Fittings |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884000 | 441405 | N/A | N/A | N/A |
| CSA | 4484000 | 441405 | N/A | N/A | N/A |
| UL | E17583 | N/A | PXJV | N/A | N/A |