text.skipToContent text.skipToNavigation

Catalog No. : 329330C

Description:  MARRETTE 329 GREY 330 BLUE PKG/20

UPC: 67396229309

Made or assembled in Canada. Connectors for all needs. The Marrette line fits every application and includes standard, high-temperature, aluminum- to-copper and vibration-proof connectors. The Marrette wire connectors are 100% Canadian made and come in winged and non-winged versions.

Marrette combo #329/#330. Rated 105 degreeC - 300V. Marrette #329 is grey and #330 is blue (10 of each).
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • Made of tough, durable polypropylene and 105 degree C rated to withstand high installation pressures.
  • Posi-Grip surface combines matte finish with closely-spaced, deep grooves for superior twisting power, even when hands are greasy or damp.

Descriptors

Category

Twist on wire connector

Specifications

Material

Polypropylene

Color

Blue/Grey

Temperature Rating

221 F , 105 C

Classifications

Brand Name

Marrette

Standard

UL E9809
UL E9809

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here