text.skipToContent text.skipToNavigation

Catalog No. : 3238WR

Description:  100A,CON,4P4W,AT,480VAC,REV

UPC: 708917183341

FC Weathertight Connector - Rating 100A, 4 Pole 4 Wire, 480V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

4