text.skipToContent text.skipToNavigation

Catalog No. : 3228W-78

Description:  60A,CON,4P4W,AT,480VAC

UPC: 708917180623

Connector, 60Amp, 4 Pole 4 Wire, 480VAC
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll