Catalog No. : 3215
Description: BUSHING 2 SIZE PLASTIC
UPC: 786210032153
One Piece Non Metallic Knockout Bushing, Thermoplastic, Knockout Size 2.469 for Use with Rigid/IMC Conduit
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical bushing |
|
Application |
To Bush Knockout Openings In Metal Boxes or Enclosures |
Specifications
|
Material |
Polycarbonate |
|
Color |
Black |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
CSA, UL E3803 |
Dimensions
|
Size |
2.469 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4484 | 905201 | N/A | 2206226 | N/A |
| UL | E3803 | N/A | NZMT | N/A | N/A |
ETIM Classification
ETIM
EC001181 Sealing ring
|
Model |
Other |
|
Thickness |
0.52 mm |
|
Material |
Plastic |
Documents/Support Tools
|
Sales Drawing |