text.skipToContent text.skipToNavigation

Catalog No. : 321-TB

Description:  3/8 TITE-BITE CONNECTOR 90 DEG

UPC: 786210003214

Metal-Clad and Armored Cable Fitting, 90 Degree Bend, Trade Size 3/8 Inch, Knockout Size 1/2 Inch, Cable Range 0.470 to 0.660 Inch, Malleable Iron with Zinc Plating
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Throat is long enough to install in cast housing knockouts.
  • To connect and effectively bond armored cable or flexible metal conduit to a box or an enclosure.

Descriptors

Category

Flex connectors

Type

Armored Cable/Flexible Metal Conduit Fittings

Special Features

The Angle Clip Gives Secure Mechanical Grip that Tightens Under Tension or Vibration

Application

For Use with Armored Cable and Flexible Metal Conduit

Classifications

Brand Name

T&B Fittings

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E1383 N/A 1999-01-05 N/A N/A

Sustainability

Environmental product declaration

PMA_EPD_CON_XPCS_2411

End of Life instructions Teck Fittings

PMA_EPD_CON_PIS_PIH_2410

PMA_EPD_FIT_NVNV_MVNV_2506

EPD PMA – Fittings NVNZ