Catalog No. : 32017TB
Description: LOCKTITE CU TRIPLE BRL LUG 500-750
UPC: 786210802909
Locktite Copper Triple-Barrel Lug for Conductor Range 500-750 kcmil
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Easy installation. High conductivity. Wide cable range.
- Screw tightening. Serrated saddle. Built-in lockwasher.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Easy installation. High conductivity. Wide cable range. |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |