Catalog No. : 32007TL
Description: LOCKTITE CU 2HL TANDEM LUG 4-1
UPC: 786210807546
Locktite Copper Tandum-Type Two-Hole Lug for Conductor Range 4-1 AWG
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Easy installation. High conductivity. Wide cable range.
- Bolt Holes and spacings are standard.
Descriptors
Category |
Mechanical connectors |
Special Features |
Easy installation. High conductivity. Wide cable range. |
Specifications
Material |
Copper |
Classifications
Brand Name |
Blackburn |
Standard |
UL E9809 |