text.skipToContent text.skipToNavigation

Catalog No. : 3188B0360G1

Description:  MVR TRIPLE SINGLE JUNCTION BOX

UPC: 75114269582

MVR (Molded Vacuum Recloser) Triple Single Junction Box, 14-Pin Dual Ratio, MVR Recloser, Horizontal Frame Mount. Plastic Composite.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical junction box

Specifications

Material

Plastic

Knockouts

Yes

Classifications

Brand Name

ELASTIMOLD

Sustainability

Environmental product declaration

EPD Elastimold single and three-phase molded vacuum reclosers (MVR)

MNS Rear Low Voltage Switchgear EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD