text.skipToContent text.skipToNavigation

Catalog No. : 3188B0152G26

Description:  40FT INTERCONECT CABLE W/20FT ARMOR

UPC: 75114411677

MVR Cable, 32 Pin Control Cable, 20 Foot Armored, 40 Foot Total Length
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Special Features

20 Foot Armored

Application

32 Pin

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

40 Foot

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant