text.skipToContent text.skipToNavigation

Catalog No. : 3188B0092G5

Description:  32 PIN,CONTROL CABLE,SEL 651R,35FT

UPC: 783786406708

32 Pin Interconnection Cable, MVR 3-Phase, 35 foot, #18 AWG, 600V.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Control cable

Special Features

32 Pin

Application

For SEL 651R

Classifications

Brand Name

ELASTIMOLD

Dimensions

Length

35 ft

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant