text.skipToContent text.skipToNavigation

Catalog No. : 3181B0006G8S

Description:  VBM RECLOSER,46KV W/SEL 651R

UPC: 783786349982

46kV JHV Recloser, 600 Amps, Operator Type M-LV is Motor - 24V, 15 Pins in Plug, AUX Contacts 2A/2B, 4-Skirt Contact Housing, 200 kV Term/Term BIL, 250 kV Term/Ground BIL. Current Line Monitoring, 20kA Momentary Amps, 200 kV BIL Impluse Withstand. Vacuum Switch Assembly, Recloser Switch, 50 Foot Main Cable, Spark Caps, Lindsey Sensors
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Recloser

Specifications

Voltage Rating

46 kV

Classifications

Brand Name

ELASTIMOLD