text.skipToContent text.skipToNavigation

Catalog No. : 3181B0006G5S

Description:  46KV RECLOSER 600A 15 PIN

UPC: 783786613717

46kv, Recloser, 600 Amp, Operator Type - M-LV, 15 Pins in Plug, Aux. Contacts 2A and 2B, 4-Skirt Contact Housing type, 200 Terminal to Terminal BIL kV, 250 Terminal to Ground BIL kV, Current Line Monitoring, 20kA Momentary Amps, 200 kV BIL Impulse Withstand, Non-Standard BIL.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Recloser

Specifications

Voltage Rating

46 kV

Amperage Rating

600 A

Classifications

Brand Name

ELASTIMOLD