text.skipToContent text.skipToNavigation

Catalog No. : 3144W

Description:  200A,REC,4P4W,AT,480V,JB,AA,FC

UPC: 708917138549

Receptacle with Flap Cap, Angle Adapter, and Junction Box, 200Amps, 4 Pole 4 Wire, 480 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

4