text.skipToContent text.skipToNavigation

Catalog No. : 31370

Description:  CONDUIT STRAP WRENCH 18IN

UPC: 704508435394

Conduit Strap Wrench, Handle Length, 18 Inch/457.20mm, Strap Length 29.25 Inch/742.95mm, Strap Width 1.75 Inch/44.45mm, Pipe Capacity 5.00 Inch/127.00mm, Pipe Capacity (OD) 5.50 Inch/139.70mm
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Strap wrenches

Classifications

Brand Name

Ocal

Dimensions

Handle Length

18 in , 457.20 mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here