text.skipToContent text.skipToNavigation

Catalog No. : 3128W-78/900593

Description:  60A,PLG,4P4W,AT,480V,JG63 BSHG

UPC: 708917131779

Plug, 60Amps, 4 Pole 4 Wire, 480 Volts, with 0.625 Inch Neoprene Cable Bushing
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Construction type

Plug

Number of poles

4