text.skipToContent text.skipToNavigation

Catalog No. : 3124-45

Description:  60A,RCPT,3P4W,AT,480VAC,JB,AA,FC

UPC: 708917197010

Receptacle with Flap Cap, Angle Adapter, and Junction Box, 60Amps, 3 Pole 4 Wire, 480 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

Standard

UL E23018
UL E23018

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

3