text.skipToContent text.skipToNavigation

Catalog No. : 31230

Description:  SCREW,WING

UPC: 786210312309

K&L Grade Copper Tubing Ground Clamp for Wire Range , Water Pipe Size
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Ground clamps for K and L Grade Copper tubing only.

Descriptors

Category

Mechanical connectors

Application

Ground clamps for K and L Grade Copper tubing only.

Specifications

Material

Bronze

Color

Metallic

Number Of Mounting Holes

1

Mounting Hole Spacing

7/8 in

Classifications

Brand Name

Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant