text.skipToContent text.skipToNavigation

Catalog No. : 31217

Description:  BZ GRND CLAMP 6-2 1IN STRAIGHT

UPC: 786210312170

Bronze Ground Relief Clamp, 1-Inch Straight, Wire Range #6 - 2 AWG
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Ground clamps for K and L Grade Copper tubing only.

Descriptors

Category

Mechanical connectors

Application

Ground clamps for K and L Grade Copper tubing only.

Specifications

Material

Copper

Classifications

Brand Name

Blackburn

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here