Catalog No. : 3116A0012P1
Description: NUT PLATE, 2.75 IN. OD X .38 IN.
UPC: 783786605798
Nut Plate, 2.75 Inch Outside Diameter X .38 Inch. Material - Hot Rolled Steel.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Nutplate nuts |
Specifications
Material |
Hot Rolled Steel. |
Classifications
Brand Name |
Joslyn |
Dimensions
Diameter |
2.75 in |