text.skipToContent text.skipToNavigation

Catalog No. : 3113B0002G1

Description:  UVI S-BRK AIR SW. 34.5KV-161KV

UPC: 783786605118

UVI (Universal Vacuum Interrupter) Side Break Air Switch. 34.5kv-161kv, 3-Poles, For 3 inch Bolt Circle Side Break Switches, Left Hand Opening Switch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Vacuum interruptor

Special Features

Side Break, Left Hand Opening Switch

Specifications

Voltage Rating

34.5 to 161 kv

Number Of Poles

3

Classifications

Brand Name

Joslyn