text.skipToContent text.skipToNavigation

Catalog No. : 3105B0001G161

Description:  UVI

UPC: 75114430838

Universal Vac-Rupter Interrupter Kit for PASCOR Type "VBPA" Air Switch, 15 and 23 kV, 3000 and 4000 Amps, 5 inch Bolt Circle. Includes Actuator Arm Assembly, Mounting Bracket, Stationary Arc Horn, Moving Arc Horn Assembly, 18-8 Stainless Steel Hardware: (12) Hex Head Bolts 5/8-11 x 1-3/4 inch, (36) Split Lock Lockers 5/8 inch, (24) Hex Head Bolt 5/8-11 x 1-1/2 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Vacuum interruptor

Special Features

5 inch Bolt Circle

Application

for Air Switch

Specifications

Voltage Rating

15/23 kV

Amperage Rating

3000-4000 A

Classifications

Brand Name

Joslyn