Catalog No. : 30BP
Description: WIRECONN HITEMPBLK No22-No14 1000PK
UPC: 67396001301
Made or assembled in Canada.
Twist-on Wire Connector, Black, high temperature wire connector wire range #22-#14. Made of rugged, thermoplastic polymer material 150 Degree C (302 Degree F) rated. Approved for circuit and fixture type connections up to 300 V only. For copper conductor only. Package of 1000 pieces.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Twist on wire connector |
|
Special Features |
External cap made of rugged, phenolic material and 150 degree C rated. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Thermoplastic Polymer |
|
Color |
Black |
|
Temperature Rating |
302 F , 150 C |
Classifications
|
Brand Name |
Marrette |
|
Standard |
UL E9809, CSA 6591 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | 1570933_2005-01-17 | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
ETIM Classification
ETIM
EC002319 Wire connector
|
Colour |
Black |
Documents/Support Tools
|
Sales Drawing |