text.skipToContent text.skipToNavigation

Alternate Catalog No. : CR305K002ADA

Catalog No. : 305K002ADA

Description:  CONTACTOR

UPC: 783166351246

CR305, Single-Phase, 1-Pole Magnetic Contactors NEMA sizes 00-1. Nonreversing, Open, NEMA Type 1, 3R, 12, 4/4X. NEMA Sizes 00-9. 600 Volts Maximum 50/60 Hertz.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

300 Line Full Voltage Magnetic Contactors

GO Schedule

NG

Specifications

Continuous Current

30 A

Enclosure Type

Open Type

Horsepower

2.0 hp