text.skipToContent text.skipToNavigation

Catalog No. : 3034FRXTS

Description:  30 AMP

UPC: 708917170150

Non-Metallic Female Receptacle - Rating 30 Amp 250VAC, 60Hz 3P4W
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A