text.skipToContent text.skipToNavigation

Catalog No. : 3034FRS

Description:  FIXED RCPT SCR CAP 30A/250V

UPC: 708917266419

Fixed Receptacle Assembly with Screw Cap - Rating 30A/250V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Amperage Rating

30 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A